IESNA:LM-63-2002
[TEST]P1175386
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2406-143-82)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]8/18/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125RDR-S850D850-X4F0-XX-UDD-WVL-W
[LUMINAIRE]DEFINE 5 WHITE REGRESSED DIRECT RECESSED HOUSING WITH WHITE STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2111
TILT=NONE
1 -1 1 37 5 1 1 0.390833 4 0
1 1 25.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1120.5 1110.1 1087.2 1056.8 1022.6 983.6 942.7 898.9 852.3 804.7
755.3 706.8 654.4 602.1 547.9 493.7 439.5 384.3 332.9 295.8
269.2 245.4 221.6 198.8 177.9 158.9 139.8 122.7 105.6 90.4
75.1 60.9 47.6 35.2 21.9 10.5 0
1120.5 1121.5 1101.5 1072 1039.7 1003.5 964.5 920.8 876.1 829.5
781 730.5 679.2 626.9 573.6 520.3 468 414.7 360.5 312
276.8 250.2 226.4 201.7 179.8 159.8 140.8 122.7 105.6 92.3
79.9 66.6 51.4 38 24.7 14.3 0
1120.5 1112.9 1099.6 1076.8 1049.2 1018.8 985.5 948.4 909.4 867.5
821.9 778.1 729.6 684.9 634.5 587.9 539.3 489.9 443.3 393.8
346.2 299.6 258.7 228.3 205.5 183.6 163.6 144.6 123.7 104.6
86.6 69.4 53.3 39 26.6 15.2 0
1120.5 1113.9 1107.2 1095.8 1077.7 1055.9 1032.1 1001.6 966.4 930.3
891.3 852.3 811.4 770.5 727.7 683.9 640.2 597.4 553.6 508.9
466.1 426.1 384.3 342.4 300.6 257.8 215 176 142.7 115.1
91.3 71.3 54.2 39 25.7 13.3 0
1120.5 1114.8 1115.8 1109.1 1095.8 1082.5 1064.4 1040.6 1013 983.6
951.2 917.9 881.8 844.7 806.6 767.6 726.7 686.8 644.9 605
566 523.2 479.4 435.7 387.1 338.6 289.2 241.6 191.2 149.3
108.4 72.3 52.3 36.1 21.9 10.5 0
